Menu Search

Extension Springs

In stock

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 1.473 - £ 1.6119 Request the lead time here
6.23 N
25.4 mm
Carbon Steel
70.28 N
£ 1.473 - £ 1.6119 Request the lead time here
6.23 N
38.1 mm
Carbon Steel
70.28 N
£ 1.473 - £ 1.6119 Request the lead time here
6.23 N
63.5 mm
Carbon Steel
70.28 N
£ 1.4869 - £ 1.6258 30 In stock
1.78 N
34.8 mm
Carbon Steel
19.57 N
£ 1.4869 - £ 1.6258 Request the lead time here
1.78 N
57.2 mm
Carbon Steel
19.57 N
£ 1.6397 - £ 1.7787 Request the lead time here
1.78 N
88.9 mm
Carbon Steel
19.57 N
£ 1.5564 - £ 1.6953 Request the lead time here
7.56 N
31.8 mm
Carbon Steel
83.63 N
£ 1.5564 - £ 1.6953 Request the lead time here
7.56 N
50.8 mm
Carbon Steel
83.63 N
£ 1.6953 - £ 1.8482 Request the lead time here
7.56 N
76.2 mm
Carbon Steel
83.63 N
£ 1.7926 - £ 1.9454 Request the lead time here
7.56 N
127.0 mm
Carbon Steel
83.63 N
£ 2.6125 - £ 2.8348 Request the lead time here
12.32 N
69.9 mm
Carbon Steel
137.09 N
£ 2.7375 - £ 2.9738 Request the lead time here
12.32 N
114.3 mm
Carbon Steel
137.09 N
£ 2.4457 - £ 2.6681 Request the lead time here
27.89 N
63.5 mm
Carbon Steel
309.98 N
£ 2.8487 - £ 3.0988 Request the lead time here
27.89 N
101.6 mm
Carbon Steel
309.98 N
£ 3.3212 - £ 3.5991 Request the lead time here
27.89 N
152.4 mm
Carbon Steel
309.98 N
£ 1.6814 - £ 1.8204 Request the lead time here
0.71 N
25.4 mm
Stainless Steel
7.67 N
£ 1.6814 - £ 1.8204 Request the lead time here
0.71 N
38.1 mm
Stainless Steel
7.67 N
£ 1.6814 - £ 1.8204 Request the lead time here
0.71 N
63.5 mm
Stainless Steel
7.67 N
£ 1.6814 - £ 1.8204 Request the lead time here
1.85 N
22.4 mm
Stainless Steel
19.64 N
£ 1.6814 - £ 1.8204 Request the lead time here
1.85 N
34.8 mm
Stainless Steel
19.64 N
  • of 10
Extension Spring 10.6 mm 9.91 Nmm Carbon Steel

1217417

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    25.4 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 3.41 Nmm Carbon Steel

1217421

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 1.47 Nmm Carbon Steel

1217425

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.37 Nmm Carbon Steel

1217429

Price Range
£ 1.6258 - £ 1.4869

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.14 Nmm Carbon Steel

1217433

Price Range
£ 1.6258 - £ 1.4869

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.07 Nmm Carbon Steel

1217437

Price Range
£ 1.7787 - £ 1.6397

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 8.21 Nmm Carbon Steel

1217441

Price Range
£ 1.6953 - £ 1.5564

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 2.59 Nmm Carbon Steel

1217445

Price Range
£ 1.6953 - £ 1.5564

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 1.42 Nmm Carbon Steel

1217449

Price Range
£ 1.8482 - £ 1.6953

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.74 Nmm Carbon Steel

1217453

Price Range
£ 1.9454 - £ 1.7926

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    127.0 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 2.73 Nmm Carbon Steel

1217457

Price Range
£ 2.8348 - £ 2.6125

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 1.21 Nmm Carbon Steel

1217461

Price Range
£ 2.9738 - £ 2.7375

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 15.64 Nmm Carbon Steel

1217465

Price Range
£ 2.6681 - £ 2.4457

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 7.16 Nmm Carbon Steel

1217469

Price Range
£ 3.0988 - £ 2.8487

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    101.6 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 4.19 Nmm Carbon Steel

1217473

Price Range
£ 3.5991 - £ 3.3212

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    152.4 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.19 Nmm Stainless Steel

1217477

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    25.4 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.10 Nmm Stainless Steel

1217481

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    38.1 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.04 Nmm Stainless Steel

1217485

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 1.44 Nmm Stainless Steel

1217489

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    22.4 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.70 Nmm Stainless Steel

1217493

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel