Menu Search

Extension Springs

In stock

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 1.4035 - £ 1.5286 Request the lead time here
0.85 N
38.1 mm
Carbon Steel
9.21 N
1217386 £ 1.4035 - £ 1.5286 Request the lead time here
0.85 N
63.5 mm
Carbon Steel
9.21 N
£ 1.4035 - £ 1.5286 Request the lead time here
2.22 N
22.4 mm
Carbon Steel
23.58 N
£ 1.4035 - £ 1.5286 Request the lead time here
2.22 N
34.8 mm
Carbon Steel
23.58 N
£ 1.4035 - £ 1.5286 Request the lead time here
2.22 N
57.2 mm
Carbon Steel
23.58 N
£ 1.8482 - £ 2.001 Request the lead time here
2.22 N
88.9 mm
Carbon Steel
23.58 N
£ 1.473 - £ 1.6119 Request the lead time here
3.65 N
25.4 mm
Carbon Steel
40.30 N
£ 1.473 - £ 1.6119 Request the lead time here
3.65 N
38.1 mm
Carbon Steel
40.30 N
£ 1.473 - £ 1.6119 Request the lead time here
3.65 N
63.5 mm
Carbon Steel
40.30 N
£ 1.473 - £ 1.6119 Request the lead time here
6.23 N
28.5 mm
Carbon Steel
70.28 N
£ 1.473 - £ 1.6119 Request the lead time here
6.23 N
44.5 mm
Carbon Steel
70.28 N
£ 1.473 - £ 1.6119 Request the lead time here
6.23 N
69.9 mm
Carbon Steel
70.28 N
£ 1.4869 - £ 1.6258 Request the lead time here
1.78 N
38.1 mm
Carbon Steel
19.57 N
£ 1.4869 - £ 1.6258 Request the lead time here
1.78 N
63.5 mm
Carbon Steel
19.57 N
1217438 £ 1.6397 - £ 1.7787 Request the lead time here
1.78 N
101.6 mm
Carbon Steel
19.57 N
£ 1.5564 - £ 1.6953 Request the lead time here
7.56 N
34.8 mm
Carbon Steel
83.63 N
£ 1.6953 - £ 1.8482 Request the lead time here
7.56 N
57.2 mm
Carbon Steel
83.63 N
£ 1.7926 - £ 1.9454 Request the lead time here
7.56 N
88.9 mm
Carbon Steel
83.63 N
£ 2.4179 - £ 2.6264 Request the lead time here
12.32 N
50.8 mm
Carbon Steel
137.09 N
£ 2.6125 - £ 2.8348 Request the lead time here
12.32 N
76.2 mm
Carbon Steel
137.09 N
  • of 10
Extension Spring 6.1 mm 0.12 Nmm Carbon Steel

1217382

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.05 Nmm Carbon Steel

1217386

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 1.73 Nmm Carbon Steel

1217390

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    22.4 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.84 Nmm Carbon Steel

1217394

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.44 Nmm Carbon Steel

1217398

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.26 Nmm Carbon Steel

1217402

Price Range
£ 2.001 - £ 1.8482

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 3.85 Nmm Carbon Steel

1217406

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    25.4 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 1.21 Nmm Carbon Steel

1217410

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 0.51 Nmm Carbon Steel

1217414

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 6.79 Nmm Carbon Steel

1217418

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    28.5 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 2.57 Nmm Carbon Steel

1217422

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 1.30 Nmm Carbon Steel

1217426

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.30 Nmm Carbon Steel

1217430

Price Range
£ 1.6258 - £ 1.4869

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.12 Nmm Carbon Steel

1217434

Price Range
£ 1.6258 - £ 1.4869

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.05 Nmm Carbon Steel

1217438

Price Range
£ 1.7787 - £ 1.6397

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    101.6 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 5.46 Nmm Carbon Steel

1217442

Price Range
£ 1.6953 - £ 1.5564

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 2.14 Nmm Carbon Steel

1217446

Price Range
£ 1.8482 - £ 1.6953

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 1.16 Nmm Carbon Steel

1217450

Price Range
£ 1.9454 - £ 1.7926

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 5.94 Nmm Carbon Steel

1217454

Price Range
£ 2.6264 - £ 2.4179

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 2.31 Nmm Carbon Steel

1217458

Price Range
£ 2.8348 - £ 2.6125

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel