For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.7375 - £ 2.9738 | Request the lead time here |
|
|
12.32 N
12.32 N
|
5 in
127.0 mm
|
Carbon Steel
|
137.09 N
137.09 N
|
|
||
£ 2.5847 - £ 2.7931 | Request the lead time here |
|
|
27.89 N
27.89 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
309.98 N
309.98 N
|
|
||
£ 2.8487 - £ 3.0988 | Request the lead time here |
|
|
27.89 N
27.89 N
|
4.5 in
114.3 mm
|
Carbon Steel
|
309.98 N
309.98 N
|
|
||
£ 1.8482 - £ 1.9315 | 1260 In stock |
|
|
0.71 N
0.71 N
|
0.622 in
15.8 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
£ 1.6814 - £ 1.8204 | Request the lead time here |
|
|
0.71 N
0.71 N
|
1.122 in
28.5 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
£ 1.6814 - £ 1.8204 | Request the lead time here |
|
|
0.71 N
0.71 N
|
1.752 in
44.5 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
£ 1.6814 - £ 1.8204 | Request the lead time here |
|
|
0.71 N
0.71 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
7.67 N
7.67 N
|
|
||
£ 1.6814 - £ 1.8204 | Request the lead time here |
|
|
1.85 N
1.85 N
|
1 in
25.4 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
£ 1.6814 - £ 1.8204 | Request the lead time here |
|
|
1.85 N
1.85 N
|
1.5 in
38.1 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
£ 1.6814 - £ 1.8204 | Request the lead time here |
|
|
1.85 N
1.85 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
£ 2.0149 - £ 2.1956 | Request the lead time here |
|
|
1.85 N
1.85 N
|
4 in
101.6 mm
|
Stainless Steel
|
19.64 N
19.64 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
3.04 N
3.04 N
|
1.122 in
28.5 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
3.04 N
3.04 N
|
1.752 in
44.5 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
3.04 N
3.04 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
33.57 N
33.57 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
5.19 N
5.19 N
|
1.252 in
31.8 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
5.19 N
5.19 N
|
2 in
50.8 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
5.19 N
5.19 N
|
3 in
76.2 mm
|
Stainless Steel
|
58.54 N
58.54 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
1.48 N
1.48 N
|
1.752 in
44.5 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
£ 1.9454 - £ 2.1122 | Request the lead time here |
|
|
1.48 N
1.48 N
|
2.752 in
69.9 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
£ 2.2929 - £ 2.5013 | Request the lead time here |
|
|
1.48 N
1.48 N
|
4.5 in
114.3 mm
|
Stainless Steel
|
16.30 N
16.30 N
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.