For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.2651 - £ 2.4596 | Request the lead time here |
|
|
6.30 N
6.30 N
|
1.5 in
38.1 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
£ 2.279 - £ 2.4874 | Request the lead time here |
|
|
6.30 N
6.30 N
|
2.5 in
63.5 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
£ 2.4179 - £ 2.6264 | Request the lead time here |
|
|
6.30 N
6.30 N
|
4 in
101.6 mm
|
Stainless Steel
|
69.66 N
69.66 N
|
|
||
£ 3.4879 - £ 3.7798 | Request the lead time here |
|
|
10.26 N
10.26 N
|
2.252 in
57.2 mm
|
Stainless Steel
|
114.20 N
114.20 N
|
|
||
£ 3.7937 - £ 4.1272 | Request the lead time here |
|
|
10.28 N
10.28 N
|
3.5 in
88.9 mm
|
Stainless Steel
|
114.19 N
114.19 N
|
|
||
£ 3.877 - £ 4.2106 | Request the lead time here |
|
|
23.22 N
23.22 N
|
2 in
50.8 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
£ 3.8215 - £ 4.155 | Request the lead time here |
|
|
23.22 N
23.22 N
|
3 in
76.2 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
£ 4.2245 - £ 4.5997 | Request the lead time here |
|
|
23.22 N
23.22 N
|
5 in
127.0 mm
|
Stainless Steel
|
258.22 N
258.22 N
|
|
||
£ 1.4035 - £ 1.5286 | 2 In stock |
|
|
0.85 N
0.85 N
|
0.752 in
19.1 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.252 in
31.8 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
0.85 N
0.85 N
|
2 in
50.8 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
2.22 N
2.22 N
|
0.622 in
15.8 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.122 in
28.5 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
1217396 | £ 1.6258 - £ 1.6258 | 1110 In stock |
|
|
2.22 N
2.22 N
|
1.752 in
44.5 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
|
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
2.22 N
2.22 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
£ 1.8482 - £ 2.001 | Request the lead time here |
|
|
2.22 N
2.22 N
|
4.5 in
114.3 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
3.65 N
3.65 N
|
1.252 in
31.8 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
3.65 N
3.65 N
|
2 in
50.8 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
3.65 N
3.65 N
|
3 in
76.2 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
6.23 N
6.23 N
|
1.37 in
34.8 mm
|
Carbon Steel
|
70.28 N
70.28 N
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.