Menu Search

Extension Springs

In stock

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 1.473 - £ 1.6119 Request the lead time here
6.23 N
57.2 mm
Carbon Steel
70.28 N
£ 1.4869 - £ 1.6258 Request the lead time here
1.78 N
31.8 mm
Carbon Steel
19.57 N
£ 1.4869 - £ 1.6258 Request the lead time here
1.78 N
50.8 mm
Carbon Steel
19.57 N
£ 1.4869 - £ 1.6258 Request the lead time here
1.78 N
76.2 mm
Carbon Steel
19.57 N
£ 1.737 - £ 1.9038 Request the lead time here
1.78 N
127.0 mm
Carbon Steel
19.57 N
£ 1.5564 - £ 1.6953 Request the lead time here
7.56 N
44.5 mm
Carbon Steel
83.63 N
£ 1.6953 - £ 1.8482 Request the lead time here
7.56 N
69.9 mm
Carbon Steel
83.63 N
£ 1.7926 - £ 1.9454 Request the lead time here
7.56 N
114.3 mm
Carbon Steel
83.63 N
£ 2.4179 - £ 2.6264 Request the lead time here
12.32 N
63.5 mm
Carbon Steel
137.09 N
£ 2.7375 - £ 2.9738 Request the lead time here
12.32 N
101.6 mm
Carbon Steel
137.09 N
£ 2.4457 - £ 2.6681 Request the lead time here
27.89 N
57.2 mm
Carbon Steel
309.98 N
£ 2.5847 - £ 2.7931 Request the lead time here
27.89 N
88.9 mm
Carbon Steel
309.98 N
£ 3.3212 - £ 3.5991 Request the lead time here
27.89 N
139.7 mm
Carbon Steel
309.98 N
1217476 £ 1.6814 - £ 1.8204 Request the lead time here
0.71 N
22.4 mm
Stainless Steel
7.67 N
£ 1.6814 - £ 1.8204 Request the lead time here
0.71 N
34.8 mm
Stainless Steel
7.67 N
£ 1.6814 - £ 1.8204 Request the lead time here
0.71 N
57.2 mm
Stainless Steel
7.67 N
£ 1.6814 - £ 1.8204 Request the lead time here
1.85 N
19.1 mm
Stainless Steel
19.64 N
£ 1.6814 - £ 1.8204 Request the lead time here
1.85 N
31.8 mm
Stainless Steel
19.64 N
£ 1.6814 - £ 1.8204 Request the lead time here
1.85 N
50.8 mm
Stainless Steel
19.64 N
£ 1.6814 - £ 1.8204 Request the lead time here
1.85 N
76.2 mm
Stainless Steel
19.64 N
  • of 10
Extension Spring 10.6 mm 1.72 Nmm Carbon Steel

1217424

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.49 Nmm Carbon Steel

1217428

Price Range
£ 1.6258 - £ 1.4869

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.18 Nmm Carbon Steel

1217432

Price Range
£ 1.6258 - £ 1.4869

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.09 Nmm Carbon Steel

1217436

Price Range
£ 1.6258 - £ 1.4869

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.04 Nmm Carbon Steel

1217440

Price Range
£ 1.9038 - £ 1.737

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    127.0 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 3.27 Nmm Carbon Steel

1217444

Price Range
£ 1.6953 - £ 1.5564

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 1.61 Nmm Carbon Steel

1217448

Price Range
£ 1.8482 - £ 1.6953

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.84 Nmm Carbon Steel

1217452

Price Range
£ 1.9454 - £ 1.7926

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 3.33 Nmm Carbon Steel

1217456

Price Range
£ 2.6264 - £ 2.4179

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 1.44 Nmm Carbon Steel

1217460

Price Range
£ 2.9738 - £ 2.7375

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    101.6 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 20.22 Nmm Carbon Steel

1217464

Price Range
£ 2.6681 - £ 2.4457

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 8.83 Nmm Carbon Steel

1217468

Price Range
£ 2.7931 - £ 2.5847

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    88.9 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 4.64 Nmm Carbon Steel

1217472

Price Range
£ 3.5991 - £ 3.3212

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    139.7 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.25 Nmm Stainless Steel

1217476

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    22.4 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.12 Nmm Stainless Steel

1217480

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.06 Nmm Stainless Steel

1217484

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 2.02 Nmm Stainless Steel

1217488

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    19.1 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.77 Nmm Stainless Steel

1217492

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    31.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.42 Nmm Stainless Steel

1217496

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.25 Nmm Stainless Steel

1217500

Price Range
£ 1.8204 - £ 1.6814

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel