Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | d2 | Compatible Nominal Pipe Sizes | Fitting Shape | d1 | D | H | Type | View |
---|---|---|---|---|---|---|---|---|---|---|
£ 23.1652 - £ 23.1652 | Request the lead time here |
4.213 in
107.0 mm
|
|
Barrelled Profile
|
3.937 in
100.0 mm
|
6.378 in
162.0 mm
|
|
1
|
||
£ 2.6863 - £ 4.1788 | Request the lead time here |
13.583 in
345.0 mm
|
|
Finned Profile
|
|
13.583 in
345.0 mm
|
1.752 in
44.5 mm
|
3
|
||
494291 | £ 1.2225 - £ 1.9017 | Request the lead time here |
6.417 in
163.0 mm
|
|
Finned Profile
|
|
6.417 in
163.0 mm
|
1.358 in
34.5 mm
|
3
|
|
£ 20.6222 - £ 21.053 | Request the lead time here |
10.236 in
260.0 mm
|
|
Barrelled Profile
|
9.724 in
247.0 mm
|
13.583 in
345.0 mm
|
|
1
|
||
494288 | £ 0.7454 - £ 1.1595 | Request the lead time here |
4.043 in
102.7 mm
|
|
Finned Profile
|
|
4.043 in
102.7 mm
|
0.787 in
20.0 mm
|
3
|
|
£ 1.3191 - £ 2.0519 | Request the lead time here |
7.461 in
189.5 mm
|
|
Finned Profile
|
|
7.461 in
189.5 mm
|
1.437 in
36.5 mm
|
3
|
||
£ 12.1593 - £ 12.4094 | Request the lead time here |
5.906 in
150.0 mm
|
|
Barrelled Profile
|
5.512 in
140.0 mm
|
9.646 in
245.0 mm
|
|
1
|
||
£ 0.5857 - £ 0.9111 | 30 In stock |
3.071 in
78.0 mm
|
|
Finned Profile
|
|
3.071 in
78.0 mm
|
1.15 in
29.2 mm
|
3
|
||
£ 27.3897 - £ 27.3897 | Request the lead time here |
5.197 in
132.0 mm
|
|
Barrelled Profile
|
4.843 in
123.0 mm
|
7.402 in
188.0 mm
|
|
1
|
||
£ 37.8259 - £ 37.8259 | Request the lead time here |
13.425 in
341.0 mm
|
|
Barrelled Profile
|
12.795 in
325.0 mm
|
18.307 in
465.0 mm
|
|
1
|
||
£ 2.1717 - £ 3.3782 | 18 In stock |
10.63 in
270.0 mm
|
|
Finned Profile
|
|
10.63 in
270.0 mm
|
1.614 in
41.0 mm
|
3
|
||
£ 0.6878 - £ 2.9703 | 350 In stock |
2.008 in
51.0 mm
|
|
Tapered Profile
|
|
4.055 in
103.0 mm
|
|
2
|
||
32442 | £ 4.3217 - £ 4.4051 | Request the lead time here |
3.268 in
83.0 mm
|
|
Barrelled Profile
|
2.992 in
76.0 mm
|
5.433 in
138.0 mm
|
|
1
|
|
£ 3.8493 - £ 3.9326 | Request the lead time here |
2.165 in
55.0 mm
|
|
Barrelled Profile
|
1.929 in
49.0 mm
|
4.016 in
102.0 mm
|
|
1
|
||
£ 0.7471 - £ 1.1621 | 20 In stock |
4.803 in
122.0 mm
|
|
Finned Profile
|
|
4.803 in
122.0 mm
|
1.358 in
34.5 mm
|
3
|
||
£ 78.0142 - £ 78.0142 | Request the lead time here |
19.449 in
494.0 mm
|
|
Barrelled Profile
|
18.583 in
472.0 mm
|
24.606 in
625.0 mm
|
|
1
|
||
494285 | £ 0.4065 - £ 0.6323 | Request the lead time here |
2.756 in
70.0 mm
|
|
Finned Profile
|
|
2.756 in
70.0 mm
|
0.768 in
19.5 mm
|
3
|
|
£ 4.3035 - £ 6.6944 | Request the lead time here |
16.063 in
408.0 mm
|
|
Finned Profile
|
|
16.063 in
408.0 mm
|
2.382 in
60.5 mm
|
3
|
||
£ 4.0716 - £ 4.155 | Request the lead time here |
2.756 in
70.0 mm
|
|
Barrelled Profile
|
2.48 in
63.0 mm
|
4.803 in
122.0 mm
|
|
1
|
||
£ 18.899 - £ 19.2881 | Request the lead time here |
7.874 in
200.0 mm
|
|
Barrelled Profile
|
7.283 in
185.0 mm
|
12.205 in
310.0 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue