Menu Search

Cylindrical Magnet Ferrite Multi-pole 20.0 mm 0.6 kg

This disc shaped ferrite is magnetised with multiple poles on one face and can be used in a wide range of electronic applications.
Item code:

1219343

881 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 349 £ 0.2025
350 + £ 0.1746
Standard pack: 50

Order in multiple of 50

Total price:

£ 10.13

50 x £ 0.2025

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Grade C5
Pull Force 0.6 kg
Commodity Code 3917400099
Magnet Material Ferrite
Polarity Multi-pole
Coating Uncoated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us