Menu Search

Cylindrical Magnet Ferrite Multi-pole 20.0 mm 0.6 kg

These ring shaped ferrites are magnetised with multiple poles on one face and can be used in a wide range of electronic applications. Rings shaped with a 5mm countersunk hole in the middle.
Item code:

1219344

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 299 £ 1.1395
300 + £ 1.1172
Standard pack: 10

Order in multiple of 10

Total price:

£ 11.40

10 x £ 1.1395

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Grade C8
Pull Force 0.6 kg
Commodity Code 3917400099
Magnet Material Ferrite
Polarity Multi-pole
Coating Uncoated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us