A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Overall Diameter | Inside Diameter | View | |
---|---|---|---|---|---|---|
£ 1.8676 - £ 2.0751 | 86 In stock |
0.807 in
20.5 mm
|
0.807 in
20.5 mm
|
0.433 in
11.0 mm
|
||
£ 2.7112 - £ 3.0124 | 52066 In stock |
0.866 in
22.0 mm
|
0.906 in
23.0 mm
|
0.197 in
5.0 mm
|
||
RRH-100-60-140 | £ 0.189 - £ 0.21 | 959 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
£ 0.2393 - £ 0.2659 | Request the lead time here |
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.281 - £ 0.3122 | Request the lead time here |
0.728 in
18.5 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
||
£ 0.4091 - £ 0.4545 | 110 In stock |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
0.22 in
5.6 mm
|
||
£ 0.1937 - £ 0.2152 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.335 in
8.5 mm
|
||
£ 0.2028 - £ 0.2253 | Request the lead time here |
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
||
£ 0.5107 - £ 0.5675 | 688 In stock |
0.925 in
23.5 mm
|
0.559 in
14.2 mm
|
0.276 in
7.0 mm
|
||
£ 0.3747 - £ 0.4163 | Request the lead time here |
0.748 in
19.0 mm
|
0.587 in
14.9 mm
|
0.272 in
6.9 mm
|
||
RRH-157-70-286 | £ 0.7176 - £ 0.7973 | Request the lead time here |
1.122 in
28.5 mm
|
0.614 in
15.6 mm
|
0.272 in
6.9 mm
|
|
£ 0.383 - £ 0.4255 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.6651 - £ 0.739 | 78 In stock |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
£ 0.8296 - £ 0.9218 | Request the lead time here |
1.122 in
28.5 mm
|
0.689 in
17.5 mm
|
0.327 in
8.3 mm
|
||
£ 0.7607 - £ 0.8452 | 58 In stock |
1.102 in
28.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.6559 - £ 0.7288 | Request the lead time here |
1.142 in
29.0 mm
|
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
||
£ 0.0205 - £ 0.0228 | Request the lead time here |
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
£ 0.0306 - £ 0.034 | Request the lead time here |
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.1148 - £ 0.1275 | 1000 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.2918 - £ 0.3243 | Request the lead time here |
0.984 in
25.0 mm
|
0.413 in
10.5 mm
|
0.217 in
5.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.