Quantity | Unit price |
---|---|
1 + | £ 1.9871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Cable Bundle Diameter | 4.2 mm |
---|---|
Maximum Cable Bundle Diameter | 0.165 in |
Accessory Type | Tubing Tool |
Colour | Black |
Full Material | Polyacetal |
Type | For OFBLTS |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.