Quantity | Unit price |
---|---|
1 - 29 | £ 16.3004 |
30 + | £ 15.9808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 330.0 mm |
---|---|
D | 12.992 in |
H1 | 25.0 mm |
H1 | 0.984 in |
Class Pressure Rating | 25 |
Standard | DIN |
Colour | Yellow |
Material | PE |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.