Quantity | Unit price |
---|---|
1 - 19 | £ 33.0038 |
20 + | £ 32.3507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 508.0 mm |
---|---|
D | 20 in |
H1 | 63.5 mm |
H1 | 2.5 in |
Class Pressure Rating | 600 |
Standard | ANSI |
Colour | Yellow |
Material | PE |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.