Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
Series Code :SR2169
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Material | Base Length | Mounting Method | View | |
---|---|---|---|---|---|---|---|
£ 0.4536 - £ 0.4927 | 15231 In stock |
0.39 in
9.9 mm
|
PA
|
2.638 in
67.0 mm
|
Push In
|
||
AFCC-16 | £ 0.4155 - £ 0.4335 | 3183 In stock |
0.354 in
9.0 mm
|
Aluminium
|
1 in
25.4 mm
|
Adhesive
|
|
£ 0.4655 - £ 0.4655 | 623 In stock |
0.626 in
15.9 mm
|
PA
|
2.035 in
51.7 mm
|
Screw
|
||
£ 0.5016 - £ 0.5016 | 50 In stock |
0.626 in
15.9 mm
|
PA
|
2.98 in
75.7 mm
|
Screw
|
||
£ 0.906 - £ 0.906 | Request the lead time here |
0.626 in
15.9 mm
|
PA
|
3.661 in
93.0 mm
|
Screw
|
||
£ 0.4016 - £ 0.4016 | 249 In stock |
|
PA
|
2.236 in
56.8 mm
|
|
||
£ 0.3824 - £ 0.4026 | Request the lead time here |
0.358 in
9.1 mm
|
PA
|
1.28 in
32.5 mm
|
Push In
|
||
£ 0.5582 - £ 0.5582 | 186 In stock |
0.394 in
10.0 mm
|
PA
|
2.638 in
67.0 mm
|
Push In
|
||
FCCB-2 | £ 0.5572 - £ 0.5572 | Request the lead time here |
0.787 in
20.0 mm
|
PA
|
3.031 in
77.0 mm
|
Push In
|
|
£ 0.3891 - £ 0.4057 | Request the lead time here |
0.354 in
9.0 mm
|
Aluminium
|
0.5 in
12.7 mm
|
Adhesive
|
||
£ 0.4585 - £ 0.4585 | Request the lead time here |
0.626 in
15.9 mm
|
PA
|
2.035 in
51.7 mm
|
Screw
|
||
£ 0.6914 - £ 0.6914 | Request the lead time here |
|
PA
|
2.72 in
69.1 mm
|
Screw
|
||
£ 0.5155 - £ 0.5155 | Request the lead time here |
0.626 in
15.9 mm
|
PA
|
2.98 in
75.7 mm
|
Screw
|
||
£ 0.5489 - £ 0.5489 | 600 In stock |
0.626 in
15.9 mm
|
PA
|
3.661 in
93.0 mm
|
Screw
|
||
£ 0.2459 - £ 0.2459 | 42 In stock |
|
PA
|
3.169 in
80.5 mm
|
|
||
£ 1.0171 - £ 1.0171 | 900 In stock |
0.752 in
19.1 mm
|
PA
|
1.791 in
45.5 mm
|
Adhesive
|
||
£ 1.0171 - £ 1.0171 | 68 In stock |
0.752 in
19.1 mm
|
PA
|
3.039 in
77.2 mm
|
Adhesive
|
||
FCWSF-30-19 | £ 5.3084 - £ 5.3084 | 207 In stock |
0.752 in
19.1 mm
|
PA
|
1.791 in
45.5 mm
|
Adhesive
|
|
£ 0.5169 - £ 0.5169 | 10357 In stock |
0.984 in
25.0 mm
|
PA
|
2.984 in
75.8 mm
|
Adhesive
|
||
RDAFCC-82A | £ 0.8435 - £ 0.8435 | Request the lead time here |
1 in
25.4 mm
|
PA
|
7.063 in
179.4 mm
|
Adhesive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.