Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Impedance 25 MHz | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
£ 0.5075 - £ 0.5638 | Request the lead time here |
0.65 in
16.5 mm
|
97 Ω
|
0.807 in
20.5 mm
|
36 Ω
|
0.591 in
15.0 mm
|
||
£ 0.6364 - £ 0.7071 | Request the lead time here |
0.787 in
20.0 mm
|
78 Ω
|
0.965 in
24.5 mm
|
41 Ω
|
0.787 in
20.0 mm
|
||
RFS2-18-8-A5 | £ 0.4561 - £ 0.5068 | 4950 In stock |
0.925 in
23.5 mm
|
65 Ω
|
1.122 in
28.5 mm
|
28 Ω
|
0.315 in
8.0 mm
|
|
£ 0.6304 - £ 0.7004 | 72 In stock |
1.063 in
27.0 mm
|
78 Ω
|
1.319 in
33.5 mm
|
36 Ω
|
0.591 in
15.0 mm
|
||
£ 0.4683 - £ 0.5204 | Request the lead time here |
1.063 in
27.0 mm
|
88 Ω
|
1.22 in
31.0 mm
|
29 Ω
|
0.354 in
9.0 mm
|
||
£ 0.7208 - £ 0.8009 | Request the lead time here |
1.276 in
32.4 mm
|
88 Ω
|
1.417 in
36.0 mm
|
29 Ω
|
0.472 in
12.0 mm
|
||
£ 0.7468 - £ 0.8298 | Request the lead time here |
1.378 in
35.0 mm
|
59 Ω
|
1.575 in
40.0 mm
|
24 Ω
|
0.472 in
12.0 mm
|
||
£ 1.7147 - £ 1.9052 | Request the lead time here |
|
99
|
|
36 Ω
|
|
||
£ 2.5884 - £ 2.876 | Request the lead time here |
|
107
|
|
45 Ω
|
|
||
£ 1.6047 - £ 1.783 | Request the lead time here |
|
191
|
|
120
|
|
||
£ 0.811 - £ 0.9011 | Request the lead time here |
2.173 in
55.2 mm
|
92 Ω
|
2.386 in
60.6 mm
|
28 Ω
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.