Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 2.8487 - £ 2.8626 396 In stock
M8
Brass
Pass-Through Hole
PA
£ 2.252 - £ 4.3037 Request the lead time here
M5
Phenolic
Screw Mount
PA
466343 £ 0.8518 - £ 1.7888 Request the lead time here
M5
Brass
Female
PA
£ 1.6119 - £ 3.3851 Request the lead time here
M6
Brass
Female
PA
£ 2.8765 - £ 3.2569 1582 In stock
M8
Steel
Female
PA
£ 2.3067 - £ 2.4179 5 In stock
M8
Brass
Female
PA
£ 16.8701 - £ 17.1342 36 In stock
M16
Brass
Threaded Through Hole
PA
£ 7.4762 - £ 7.6013 Request the lead time here
M8
Brass
Threaded Blind Hole
PA
£ 1.5703 - £ 3.5696 Request the lead time here
M4
Steel
Female
PA
£ 0.2932 - £ 0.3043 3168 In stock
M5
PA
Female
PA
£ 4.0021 - £ 4.0855 98 In stock
M10
Brass
Threaded Stud
PA
£ 1.6119 - £ 3.3851 Request the lead time here
M8
Brass
Female
PA
£ 1.8204 - £ 1.8621 20 In stock
M4
Brass
Female
PA
£ 15.2582 - £ 15.8974 160 In stock
M10
Brass
Threaded Through Hole
PA
£ 7.2261 - £ 7.3511 Request the lead time here
M8
Brass
Threaded Stud
PA
£ 7.7819 - £ 7.8931 Request the lead time here
M10
Brass
Threaded Blind Hole
PA
£ 0.2265 - £ 0.2362 14250 In stock
M2.5
PA
Female
PA
£ 0.321 - £ 0.3349 7499 In stock
M6
PA
Female
PA
£ 7.2122 - £ 7.2122 60 In stock
44.0 mm
M6
Brass
Threaded Hole
12.0 mm
PP
KTSR-23M05F £ 1.5425 - £ 2.5899 2497 In stock
M5
Steel
Female
PA
  • of 2
Knurled Knob 32.0 mm Insert M8 16.0 mm PA Black

258083259935

Price Range
£ 2.8626 - £ 2.8487

Stock Levels
396 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Hand Wheel Style
    Fluted
  • Knob Material
    PA
Knurled Knob 20.0 mm M5 26.0 mm PA Black

460583

Price Range
£ 4.3037 - £ 2.252

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    Gloss
  • Knob Material
    PA
  • Commodity Code
    3926300090
Knurled Knob 15.0 mm Insert M5 11.0 mm PA Black

466343

Price Range
£ 1.7888 - £ 0.8518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926300090
Knurled Knob 22.0 mm Insert M6 16.0 mm PA Black

466344

Price Range
£ 3.3851 - £ 1.6119

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm Insert M8 50.0 mm PA Black

KTSR-28M08F

Price Range
£ 3.2569 - £ 2.8765

Stock Levels
1582 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926300090
Knurled Knob 32.0 mm Insert M8 8.0 mm PA Black

258320859935

Price Range
£ 2.4179 - £ 2.3067

Stock Levels
5 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 100.0 mm Insert M16 PA Black

271161059935

Price Range
£ 17.1342 - £ 16.8701

Stock Levels
36 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 63.0 mm Insert M8 PA Black

271630859935

Price Range
£ 7.6013 - £ 7.4762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Knurled Knob 15.0 mm Insert M4 25.0 mm PA Black

KTSR-15M04F

Price Range
£ 3.5696 - £ 1.5703

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926300090
Grip Knob 12.5 mm M5 PA Black

084005059901

Price Range
£ 0.3043 - £ 0.2932

Stock Levels
3168 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    Gloss
  • Knob Material
    PA
  • Commodity Code
    3926300090
Grip Knob 50.0 mm M10 PA Black

106105069901

Price Range
£ 4.0855 - £ 4.0021

Stock Levels
98 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Knurled Knob 22.0 mm Insert M8 16.0 mm PA Black

466345

Price Range
£ 3.3851 - £ 1.6119

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926300090
Knurled Knob 16.0 mm Insert M4 5.0 mm PA Black

258160459935

Price Range
£ 1.8621 - £ 1.8204

Stock Levels
20 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 63.0 mm Insert M10 PA Black

271106359935

Price Range
£ 15.8974 - £ 15.2582

Stock Levels
160 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 63.0 mm M8 25.0 mm Steel PA

271250859935

Price Range
£ 7.3511 - £ 7.2261

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 63.0 mm Insert M10 PA Black

271631059935

Price Range
£ 7.8931 - £ 7.7819

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Grip Knob 7.0 mm M2.5 PA Black

084002559901

Price Range
£ 0.2362 - £ 0.2265

Stock Levels
14250 In stock
Attributes
  • Thread Size
    M2.5
  • Colour
    Black
  • Finish
    Gloss
  • Knob Material
    PA
  • Commodity Code
    3926300090
Grip Knob 14.5 mm M6 PA Black

084006059901

Price Range
£ 0.3349 - £ 0.321

Stock Levels
7499 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    Gloss
  • Knob Material
    PA
  • Commodity Code
    3926300090
Grip Knob 44.0 mm M6 PP Black

1219094

Price Range
£ 7.2122 - £ 7.2122

Stock Levels
60 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Base Diameter
    17.0 mm
  • Knob Diameter
    44.0 mm
  • Colour
    Black
Knurled Knob 23.0 mm Insert M5 25.0 mm PA Black

KTSR-23M05F

Price Range
£ 2.5899 - £ 1.5425

Stock Levels
2497 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926909790