Menu Search

Free Hanging Hook 77.0 mm Steel

C-Shaped Hanging Hook incorporates a hook in the shape of a "C" that allows it to be easily attached or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Made from galvanised steel.
Essentra Part Number:

10380130

Manufacturer Part Number:

464835

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0895
10000 - 19999 £ 0.0877
20000 + £ 0.0858
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 89.50

1000 x £ 0.0895

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 77.0 mm
Wire Diameter 73.0 mm
Hook Material Steel
Price per piece incl VAT 0.1018 GBP
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us