Quantity | Unit price |
---|---|
20 - 199 | £ 1.3184 |
200 + | £ 0.6003 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cup Diameter | 40.0 mm |
---|---|
Cup Diameter | 1.575 in |
Overall Thickness | 10.0 mm |
Overall Thickness | 0.394 in |
Hanging Method | Threaded |
Colour | Clear |
Full Material | Polyvinyl Chloride |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.