Menu Search

Fully Threaded Studs & Rods

In stock

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length View
£ 9.4217 - £ 9.4217 355 In stock
M5
£ 25.8055 - £ 25.8055 89 In stock
M12
0060110000VR £ 62.7976 - £ 62.7976 2 In stock
M20
£ 11.2143 - £ 11.2143 831 In stock
M6
£ 37.6591 - £ 37.6591 Request the lead time here
M14
£ 132.4184 - £ 132.4184 5 In stock
M24
£ 8.9909 - £ 8.9909 473 In stock
M4
0060060000VR £ 19.0797 - £ 19.0797 137 In stock
M10
0060100000VR £ 54.974 - £ 54.974 Request the lead time here
M18
£ 14.3827 - £ 14.3827 2 In stock
M3
0060050000VR £ 14.8135 - £ 14.8135 374 In stock
M8
0060090000VR £ 44.4128 - £ 44.4128 27 In stock
M16
£ 3.3073 - £ 3.3768 1268 In stock
M10
£ 1.4591 - £ 1.5147 3015 In stock
M6
£ 1.2256 - £ 1.277 31558 In stock
M5
£ 1.088 - £ 1.1325 10088 In stock
M4
£ 2.2929 - £ 2.3901 4157 In stock
M8
£ 0.3804 - £ 0.4696 500 In stock
1/2-13
£ 0.1513 - £ 0.1987 2000 In stock
1/4-20
£ 0.0498 - £ 0.0615 1000 In stock
1/4-20
  • of 3
Threaded Rod 1000.0 mm (L) M5 PA

0060030000VR

Price Range
£ 9.4217 - £ 9.4217

Stock Levels
355 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M12 PA

0060070000VR

Price Range
£ 25.8055 - £ 25.8055

Stock Levels
89 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M20 PA

0060110000VR

Price Range
£ 62.7976 - £ 62.7976

Stock Levels
2 In stock
Attributes
  • Thread Size
    M20
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M6 PA

0060040000VR

Price Range
£ 11.2143 - £ 11.2143

Stock Levels
831 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M14 PA

0060080000VR

Price Range
£ 37.6591 - £ 37.6591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M14
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M24 PA

0060120000VR

Price Range
£ 132.4184 - £ 132.4184

Stock Levels
5 In stock
Attributes
  • Thread Size
    M24
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M4 PA

0060020000VR

Price Range
£ 8.9909 - £ 8.9909

Stock Levels
473 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M10 PA

0060060000VR

Price Range
£ 19.0797 - £ 19.0797

Stock Levels
137 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M18 PA

0060100000VR

Price Range
£ 54.974 - £ 54.974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M18
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M3 PA

0060010000VR

Price Range
£ 14.3827 - £ 14.3827

Stock Levels
2 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M8 PA

0060050000VR

Price Range
£ 14.8135 - £ 14.8135

Stock Levels
374 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M16 PA

0060090000VR

Price Range
£ 44.4128 - £ 44.4128

Stock Levels
27 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M10 PA

072102000002

Price Range
£ 3.3768 - £ 3.3073

Stock Levels
1268 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M6 Polyamide

072062000002

Price Range
£ 1.5147 - £ 1.4591

Stock Levels
3015 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M5 PA

072052000002

Price Range
£ 1.277 - £ 1.2256

Stock Levels
31558 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M4 PA

072042000002

Price Range
£ 1.1325 - £ 1.088

Stock Levels
10088 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M8 Polyamide

072082000002

Price Range
£ 2.3901 - £ 2.2929

Stock Levels
4157 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 76.2 mm (L) 1/2-13 PA

3850013300SD

Price Range
£ 0.4696 - £ 0.3804

Stock Levels
500 In stock
Attributes
  • Thread Size
    1/2-13
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 50.8 mm (L) 1/4-20 PA

3825020200SD

Price Range
£ 0.1987 - £ 0.1513

Stock Levels
2000 In stock
Attributes
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 19.1 mm (L) 1/4-20 PA

3825020075SD

Price Range
£ 0.0615 - £ 0.0498

Stock Levels
1000 In stock
Attributes
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790