Menu Search

Edge Protector Side 26.9 mm 17.4 mm EPDM

Dual material flipper gasket features hard rubber carrier to improve grip to panel and softer rubber to aid compression. Flexible profiles. Pressed-on by hand.
Item code:

34009205001

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 188.7441
Standard pack: 1

Order in multiple of 2

Total price:

£ 188.74

1 x £ 188.7441

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Type Dual Flipper
Colour Black
Orientation Side
Includes 20.0 m roll
Commodity Code 4016930090

Product 34009205001 replaces:

Flipper Gasket Side 16.7 mm 19.4 mm EPDM
Item code: 490763

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us