A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
Series Code :SR5554
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Minimum Panel Thickness | Minimum Clamp Width | Roll Length | Maximum Panel Thickness | Overall Height | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 260.6394 - £ 260.6394 | Request the lead time here |
0.118 in
3.0 mm
|
|
0.039 in
1.0 mm
|
65.617 ft
20.0 m
|
|
0.598 in
15.2 mm
|
|
||
| £ 131.1715 - £ 131.1715 | 132 In stock |
0.118 in
3.0 mm
|
|
0.039 in
1.0 mm
|
65.617 ft
20.0 m
|
|
0.843 in
21.4 mm
|
|
||
| £ 163.2028 - £ 163.2028 | 4 In stock |
0.118 in
3.0 mm
|
|
0.079 in
2.0 mm
|
65.617 ft
20.0 m
|
|
0.539 in
13.7 mm
|
|
||
| 10268117 | £ 124.5495 - £ 124.5495 | 33 In stock |
|
|
|
65.617 ft
20.0 m
|
|
1.075 in
27.3 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
|
| £ 210.4457 - £ 210.4457 | 2 In stock |
|
|
|
65.617 ft
20.0 m
|
|
1.406 in
35.7 mm
|
0.157 - 0.236 in
4.0 - 6.0 mm
|
||
| £ 141.7287 - £ 141.7287 | 2 In stock |
0.118 in
3.0 mm
|
|
0.039 in
1.0 mm
|
65.617 ft
20.0 m
|
|
0.539 in
13.7 mm
|
|
||
| £ 195.4068 - £ 195.4068 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.079 in
2.0 mm
|
65.617 ft
20.0 m
|
|
1.63 in
41.4 mm
|
0.079 - 0.157 in
2.0 - 4.0 mm
|
||
| £ 178.2275 - £ 178.2275 | 2 In stock |
0.118 in
3.0 mm
|
|
0.039 in
1.0 mm
|
65.617 ft
20.0 m
|
|
0.634 in
16.1 mm
|
|
||
| 10268124 | £ 120.2405 - £ 120.2405 | 6 In stock |
|
|
|
65.617 ft
20.0 m
|
|
0.933 in
23.7 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
|
| £ 136.3791 - £ 151.5323 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.079 in
2.0 mm
|
65.617 ft
20.0 m
|
|
0.685 in
17.4 mm
|
|
||
| £ 246.9445 - £ 246.9445 | 6 In stock |
|
|
|
65.617 ft
20.0 m
|
|
2.024 in
51.4 mm
|
0.079 - 0.157 in
2.0 - 4.0 mm
|
||
| £ 185.1076 - £ 185.1076 | Request the lead time here |
0.118 in
3.0 mm
|
|
0.039 in
1.0 mm
|
65.617 ft
20.0 m
|
|
49.869 ft
15.2 m
|
|
||
| £ 185.1076 - £ 185.1076 | 12 In stock |
0.118 in
3.0 mm
|
|
0.039 in
1.0 mm
|
65.617 ft
20.0 m
|
|
49.869 ft
15.2 m
|
|
||
| 10268131 | £ 135.2936 - £ 135.2936 | 1 In stock |
|
|
|
65.617 ft
20.0 m
|
|
1.299 in
33.0 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue