Menu Search

Edge Protector Side 13.7 mm 22.9 mm EPDM

Dual flipper gasket (type 3) made from black EPDM. Dual material; hard rubber carrier to improve grip to panel and softer rubber to aid compression. Profiles are flexible and are pressed on by hand. Features a steel spring core. Supplied in rolls of 20 metres.
Item code:

490762

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 160.0027
Standard pack: 1

Order in multiple of 1

Total price:

£ 160.00

1 x £ 160.0027

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material EPDM
Material Type Dual
Type 3
Colour Black
Orientation Side
Includes 20.0 m roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us