Menu Search

Heat Shrink Tubing - 3:1, Adhesive Lined

In stock

Adhesive Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is Ro. HS compliant. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Pre-Shrunk Inside Diameter Colour Tube Shape View
£ 631.9767 - £ 631.9767 In production
8.0 mm
24.0 mm
Green
Round
£ 270.3288 - £ 270.3288 In production
4.0 mm
12.0 mm
Yellow
Round
£ 408.0603 - £ 408.0603 In production
1.0 mm
3.0 mm
White
Round
£ 270.3288 - £ 270.3288 In production
4.0 mm
12.0 mm
White
Round
£ 267.7823 - £ 267.7823 In production
1.5 mm
4.8 mm
Grey
Round
£ 484.5519 - £ 484.5519 In production
6.0 mm
19.0 mm
Grey
Round
£ 344.2876 - £ 344.2876 In production
2.0 mm
6.0 mm
Brown
Round
£ 1,122.142 - £ 1,122.142 In production
13.0 mm
40.0 mm
Brown
Flat
495987 £ 331.5413 - £ 331.5413 22 In stock
1.0 mm
3.0 mm
Black
Flat
£ 198.9302 - £ 198.9302 43 In stock
4.0 mm
12.0 mm
Black
Round
£ 20.3859 - £ 20.3859 335 In stock
1.0 mm
3.0 mm
Black
Round
495999 £ 15.2791 - £ 15.2791 490 In stock
4.0 mm
12.0 mm
Black
Round
£ 408.0466 - £ 408.0466 8 In stock
1.0 mm
3.0 mm
Red
Round
£ 484.5519 - £ 484.5519 7 In stock
6.0 mm
19.0 mm
Red
Round
£ 267.7823 - £ 267.7823 2 In stock
2.0 mm
6.0 mm
Clear
Round
£ 428.4462 - £ 428.4462 3 In stock
8.0 mm
24.0 mm
Clear
Round
£ 344.2876 - £ 344.2876 1 In stock
2.0 mm
6.0 mm
Purple
Round
£ 647.7761 - £ 647.7761 6 In stock
8.0 mm
24.0 mm
Purple
Round
£ 4.3537 - £ 4.3537 350 In stock
2.0 mm
6.0 mm
Clear
Round
£ 17.4149 - £ 17.4149 95 In stock
8.0 mm
24.0 mm
Clear
Round
  • of 5
Heat Shrink Tubing 3:1 24.0 mm PO Green

496057

Price Range
£ 631.9767 - £ 631.9767

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Yellow

496071

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO White

496083

Price Range
£ 408.0603 - £ 408.0603

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO White

496087

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO Grey

496100

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Grey

496104

Price Range
£ 484.5519 - £ 484.5519

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Brown

496117

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Brown

496122

Price Range
£ 1,122.142 - £ 1,122.142

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Black

495987

Price Range
£ 331.5413 - £ 331.5413

Stock Levels
22 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Black

495991

Price Range
£ 198.9302 - £ 198.9302

Stock Levels
43 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Black

495995

Price Range
£ 20.3859 - £ 20.3859

Stock Levels
335 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 12.0 mm PO Black

495999

Price Range
£ 15.2791 - £ 15.2791

Stock Levels
490 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 3.0 mm PO Red

496003

Price Range
£ 408.0466 - £ 408.0466

Stock Levels
8 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Red

496008

Price Range
£ 484.5519 - £ 484.5519

Stock Levels
7 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Clear

496013

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
2 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Clear

496017

Price Range
£ 428.4462 - £ 428.4462

Stock Levels
3 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Purple

496021

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
1 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Purple

496025

Price Range
£ 647.7761 - £ 647.7761

Stock Levels
6 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Clear

496029

Price Range
£ 4.3537 - £ 4.3537

Stock Levels
350 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 24.0 mm PO Clear

496033

Price Range
£ 17.4149 - £ 17.4149

Stock Levels
95 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 9.0 mm PO Blue

496038

Price Range
£ 306.035 - £ 306.035

Stock Levels
7 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO Black

495988

Price Range
£ 178.5169 - £ 178.5169

Stock Levels
10 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Black

495992

Price Range
£ 316.2347 - £ 316.2347

Stock Levels
29 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO Black

495996

Price Range
£ 5.49 - £ 5.49

Stock Levels
717 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 19.0 mm PO Black

496000

Price Range
£ 21.3716 - £ 21.3716

Stock Levels
89 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 6.0 mm PO Red

496005

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
1 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Red

496009

Price Range
£ 647.7898 - £ 647.7898

Stock Levels
8 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Clear

496014

Price Range
£ 238.018 - £ 238.018

Stock Levels
89 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Clear

496018

Price Range
£ 744.6947 - £ 744.6947

Stock Levels
4 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Purple

496022

Price Range
£ 306.035 - £ 306.035

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Purple

496026

Price Range
£ 1,122.142 - £ 1,122.142

Stock Levels
3 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Clear

496030

Price Range
£ 5.8049 - £ 5.8049

Stock Levels
299 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 40.0 mm PO Clear

496034

Price Range
£ 30.2708 - £ 30.2708

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 12.0 mm PO Blue

496039

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
25 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Green

496054

Price Range
£ 306.035 - £ 306.035

Stock Levels
339 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Yellow

496069

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
13 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Yellow

496073

Price Range
£ 647.7761 - £ 647.7761

Stock Levels
2 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO White

496085

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
14 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO White

496089

Price Range
£ 647.7761 - £ 647.7761

Stock Levels
9 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Grey

496102

Price Range
£ 298.5707 - £ 298.5707

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Grey

496106

Price Range
£ 1,122.142 - £ 1,122.142

Stock Levels
17 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Brown

496120

Price Range
£ 484.5519 - £ 484.5519

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Black

495990

Price Range
£ 238.018 - £ 238.018

Stock Levels
144 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Black

495994

Price Range
£ 744.6947 - £ 744.6947

Stock Levels
102 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Black

495998

Price Range
£ 10.9664 - £ 10.9664

Stock Levels
80 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 40.0 mm PO Black

496002

Price Range
£ 30.2708 - £ 30.2708

Stock Levels
23 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 12.0 mm PO Red

496007

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
13 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Clear

496011

Price Range
£ 331.5413 - £ 331.5413

Stock Levels
6 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Clear

496016

Price Range
£ 316.2347 - £ 316.2347

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO Purple

496020

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
4 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Purple

496024

Price Range
£ 484.5519 - £ 484.5519

Stock Levels
4 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO Clear

496028

Price Range
£ 2.9024 - £ 2.9024

Stock Levels
350 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 19.0 mm PO Clear

496032

Price Range
£ 12.8558 - £ 12.8558

Stock Levels
120 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 6.0 mm PO Blue

496037

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Green

496053

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
9 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Black

495989

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
151 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Black

495993

Price Range
£ 428.4462 - £ 428.4462

Stock Levels
22 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Black

495997

Price Range
£ 8.2282 - £ 8.2282

Stock Levels
359 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 24.0 mm PO Black

496001

Price Range
£ 17.4149 - £ 17.4149

Stock Levels
158 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Black
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 9.0 mm PO Red

496006

Price Range
£ 306.035 - £ 306.035

Stock Levels
7 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Red

496010

Price Range
£ 1,122.142 - £ 1,122.142

Stock Levels
3 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Red
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Clear

496015

Price Range
£ 198.9302 - £ 198.9302

Stock Levels
10 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Purple

496019

Price Range
£ 398.0943 - £ 398.0943

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Purple

496023

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
1 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Clear

496027

Price Range
£ 2.7108 - £ 2.7108

Stock Levels
500 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 12.0 mm PO Clear

496031

Price Range
£ 8.0913 - £ 8.0913

Stock Levels
149 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Clear
  • Material
    PO
  • Packaging Style
    Pre-Cut Lengths
Heat Shrink Tubing 3:1 4.8 mm PO Blue

496036

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO Green

496052

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Green

496055

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO Yellow

496070

Price Range
£ 306.035 - £ 306.035

Stock Levels
2 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Yellow

496074

Price Range
£ 1,094.7726 - £ 1,094.7726

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 9.0 mm PO White

496086

Price Range
£ 306.035 - £ 306.035

Stock Levels
4 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 3.0 mm PO Grey

496099

Price Range
£ 408.0603 - £ 408.0603

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Grey

496103

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
3 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO Brown

496116

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Brown

496121

Price Range
£ 647.7761 - £ 647.7761

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 40.0 mm PO Green

496058

Price Range
£ 1,122.142 - £ 1,122.142

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Green
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO Yellow

496072

Price Range
£ 484.5519 - £ 484.5519

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 4.8 mm PO White

496084

Price Range
£ 267.7823 - £ 267.7823

Stock Levels
9 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 19.0 mm PO White

496088

Price Range
£ 484.5519 - £ 484.5519

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    White
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 6.0 mm PO Grey

496101

Price Range
£ 344.2876 - £ 344.2876

Stock Levels
18 In stock
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 24.0 mm PO Grey

496105

Price Range
£ 647.7898 - £ 647.7898

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Material
    PO
  • Packaging Style
    Reel
Heat Shrink Tubing 3:1 12.0 mm PO Brown

496119

Price Range
£ 270.3288 - £ 270.3288

Stock Levels
In production
Attributes
  • Adhesion
    Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Material
    PO
  • Packaging Style
    Reel