Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
495689 £ 76.8747 - £ 76.8747 143 In stock
1.6 mm
2:1
3.2 mm
Black
Round
495693 £ 88.4225 - £ 88.4225 1036 In stock
6.4 mm
2:1
12.7 mm
Black
Flat
£ 195.2717 - £ 195.2717 3 In stock
16.0 mm
2:1
32.0 mm
Black
Flat
£ 12.5206 - £ 12.7707 1 In stock
1.2 mm
2:1
2.4 mm
Blue
Round
£ 15.6334 - £ 15.953 Request the lead time here
4.8 mm
2:1
9.5 mm
Blue
Flat
£ 64.0344 - £ 65.3407 11 In stock
0.6 mm
2:1
1.2 mm
Blue
Round
£ 58.6009 - £ 58.6009 2 In stock
2.4 mm
2:1
4.8 mm
Blue
Round
£ 103.4028 - £ 103.4028 Request the lead time here
9.5 mm
2:1
19.0 mm
Blue
Flat
£ 62.4726 - £ 63.747 7 In stock
0.8 mm
2:1
1.6 mm
Brown
Round
£ 258.3195 - £ 258.3195 4 In stock
19.0 mm
2:1
38.1 mm
Brown
Flat
£ 13.007 - £ 13.271 1 In stock
1.6 mm
2:1
3.2 mm
Green
Round
£ 28.4041 - £ 28.9878 5 In stock
9.5 mm
2:1
19.0 mm
Green
Flat
£ 76.8747 - £ 76.8747 50 In stock
1.6 mm
2:1
3.2 mm
Green
Round
£ 103.4028 - £ 103.4028 11 In stock
9.5 mm
2:1
19.0 mm
Green
Flat
£ 71.1216 - £ 71.1216 6 In stock
1.2 mm
2:1
2.4 mm
Grey
Round
£ 133.8915 - £ 133.8915 Request the lead time here
8.0 mm
2:1
16.0 mm
Grey
Flat
£ 12.2152 - £ 12.4592 Request the lead time here
0.8 mm
2:1
1.6 mm
Purple
Round
£ 12.5206 - £ 12.7707 154 In stock
0.6 mm
2:1
1.2 mm
Black
Round
495680 £ 15.6334 - £ 15.953 64 In stock
2.4 mm
2:1
4.8 mm
Black
Round
£ 28.4041 - £ 28.9878 51 In stock
9.5 mm
2:1
19.0 mm
Black
Flat
  • of 11
Heat Shrink Tubing 2:1 3.2 mm PO Black

495689

Price Range
£ 76.8747 - £ 76.8747

Stock Levels
143 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 12.7 mm PO Black

495693

Price Range
£ 88.4225 - £ 88.4225

Stock Levels
1036 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 32.0 mm PO Black

495697

Price Range
£ 195.2717 - £ 195.2717

Stock Levels
3 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 2.4 mm PO Blue

495747

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 9.5 mm PO Blue

495751

Price Range
£ 15.953 - £ 15.6334

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.2 mm PO Blue

495755

Price Range
£ 65.3407 - £ 64.0344

Stock Levels
11 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 4.8 mm PO Blue

495759

Price Range
£ 58.6009 - £ 58.6009

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 19.0 mm PO Blue

495764

Price Range
£ 103.4028 - £ 103.4028

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Brown

495871

Price Range
£ 63.747 - £ 62.4726

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 38.1 mm PO Brown

495882

Price Range
£ 258.3195 - £ 258.3195

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Green

495771

Price Range
£ 13.271 - £ 13.007

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 19.0 mm PO Green

495776

Price Range
£ 28.9878 - £ 28.4041

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Green

495781

Price Range
£ 76.8747 - £ 76.8747

Stock Levels
50 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 19.0 mm PO Green

495787

Price Range
£ 103.4028 - £ 103.4028

Stock Levels
11 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 2.4 mm PO Grey

495849

Price Range
£ 71.1216 - £ 71.1216

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 16.0 mm PO Grey

495855

Price Range
£ 133.8915 - £ 133.8915

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Purple

495723

Price Range
£ 12.4592 - £ 12.2152

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.2 mm PO Black

495676

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
154 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 4.8 mm PO Black

495680

Price Range
£ 15.953 - £ 15.6334

Stock Levels
64 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 19.0 mm PO Black

495684

Price Range
£ 28.9878 - £ 28.4041

Stock Levels
51 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant