Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
£ 103.4028 - £ 103.4028 41 In stock
9.5 mm
2:1
19.0 mm
White
Flat
£ 77.6529 - £ 77.6529 4 In stock
0.5 mm
3:1
1.5 mm
Black
Round
£ 129.4168 - £ 129.4168 5 In stock
3.0 mm
3:1
9.0 mm
Black
Flat
£ 341.6977 - £ 341.6977 7 In stock
4.1 mm
3:1
39.0 mm
Black
Flat
£ 12.5206 - £ 12.7707 26 In stock
1.2 mm
2:1
2.4 mm
Purple
Round
£ 35.8526 - £ 36.5891 45 In stock
12.7 mm
2:1
25.4 mm
Purple
Flat
£ 86.6577 - £ 88.4225 8 In stock
6.4 mm
2:1
12.7 mm
Purple
Flat
£ 62.4726 - £ 63.747 Request the lead time here
0.6 mm
2:1
1.2 mm
Red
Round
£ 97.0661 - £ 97.0661 2 In stock
4.8 mm
2:1
9.5 mm
Red
Flat
£ 132.6269 - £ 132.6269 4 In stock
12.7 mm
2:1
25.4 mm
Red
Flat
£ 71.1216 - £ 71.1216 Request the lead time here
1.2 mm
2:1
2.4 mm
White
Round
495830 £ 97.0661 - £ 97.0661 6 In stock
4.8 mm
2:1
9.5 mm
White
Flat
£ 132.6269 - £ 132.6269 10 In stock
12.7 mm
2:1
25.4 mm
White
Flat
£ 90.5904 - £ 90.5904 97 In stock
1.0 mm
3:1
3.0 mm
Black
Round
£ 13.007 - £ 13.271 183 In stock
1.6 mm
2:1
3.2 mm
Purple
Round
£ 64.0344 - £ 65.3407 Request the lead time here
0.6 mm
2:1
1.2 mm
Purple
Round
£ 130.6258 - £ 130.6258 Request the lead time here
8.0 mm
2:1
16.0 mm
Purple
Flat
£ 76.8747 - £ 76.8747 130 In stock
1.6 mm
2:1
3.2 mm
Red
Round
£ 86.6577 - £ 88.4225 12 In stock
6.4 mm
2:1
12.7 mm
Red
Flat
£ 195.2717 - £ 195.2717 12 In stock
16.0 mm
2:1
32.0 mm
Red
Flat
  • of 11
Heat Shrink Tubing 2:1 19.0 mm PO White

495833

Price Range
£ 103.4028 - £ 103.4028

Stock Levels
41 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 1.5 mm PO Black

495906

Price Range
£ 77.6529 - £ 77.6529

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 9.0 mm PO Black

495910

Price Range
£ 129.4168 - £ 129.4168

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 39.0 mm PO Black

495914

Price Range
£ 341.6977 - £ 341.6977

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 2.4 mm PO Purple

495724

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
26 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO Purple

495731

Price Range
£ 36.5891 - £ 35.8526

Stock Levels
45 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 12.7 mm PO Purple

495739

Price Range
£ 88.4225 - £ 86.6577

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.2 mm PO Red

495709

Price Range
£ 63.747 - £ 62.4726

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 9.5 mm PO Red

495715

Price Range
£ 97.0661 - £ 97.0661

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO Red

495719

Price Range
£ 132.6269 - £ 132.6269

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 2.4 mm PO White

495826

Price Range
£ 71.1216 - £ 71.1216

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 9.5 mm PO White

495830

Price Range
£ 97.0661 - £ 97.0661

Stock Levels
6 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO White

495834

Price Range
£ 132.6269 - £ 132.6269

Stock Levels
10 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 3:1 3.0 mm PO Black

495907

Price Range
£ 90.5904 - £ 90.5904

Stock Levels
97 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Purple

495725

Price Range
£ 13.271 - £ 13.007

Stock Levels
183 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.2 mm PO Purple

495732

Price Range
£ 65.3407 - £ 64.0344

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 16.0 mm PO Purple

495740

Price Range
£ 130.6258 - £ 130.6258

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Red

495712

Price Range
£ 76.8747 - £ 76.8747

Stock Levels
130 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 12.7 mm PO Red

495716

Price Range
£ 88.4225 - £ 86.6577

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 32.0 mm PO Red

495720

Price Range
£ 195.2717 - £ 195.2717

Stock Levels
12 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant