20264796
20264796
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 54.5802 |
| 10 - 19 | £ 49.1232 |
| 20 - 49 | £ 46.3896 |
| 50 - 99 | £ 43.6662 |
| 100 + | £ 38.2092 |
| Thread hand | Left Hand |
|---|---|
| d1 | 12.0 |
| l1 | 66.0 |
| d2 | M12x1.25 |
| d3 | 22.22 |
| d4 | 32.0 |
| d5 | 17.5 |
| d6 | 22.0 |
| l2 | 22.0 |
| Weight g | 109.0 |
| l3 | 16.0 |
| l4 | 6.5 |
| w1 | 16.0 |
| w2 | 12.0 |
| A/F | 19.0 |
| a1 | 13.0 |
| a2 | 8.0 |
| Dyn. load C max. kN | 12.4 |
| Static load C0 max. kN | 24.5 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue