Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2598 |
5000 + | £ 0.2543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Non-Locking Fix |
Hole B Fix Type | Male Thread Fix |
Compatible Thread Sizes (All) | #6-32 |
Hole Diameter A | 3.9 mm |
Hole Diameter A | 0.154 in |
Spacer Length | 15.9 mm |
Spacer Length | 0.626 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Locking Head Height A | 3.6 mm |
Locking Head Height A | 0.142 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.