10017098
MSCBST-M3-7-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.189 |
| 5000 - 9999 | £ 0.1729 |
| 10000 + | £ 0.1654 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Male Thread Fix |
| Compatible Thread Sizes (All) | M3 |
| Body Diameter | 4.4 mm |
| Body Diameter | 0.173 in |
| Hole Diameter A | 0.098 in |
| Hole Diameter A | 2.5 mm |
| Spacer Length | 0.437 in |
| Spacer Length | 11.1 mm |
| Thread Length | 0.252 in |
| Thread Length | 6.4 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 2.0 mm |
| Locking Head Height A | 0.079 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue