Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Item Code Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.7504 - £ 0.7656 6436 In stock
M3
12.0 mm
TCBNS-M3-5 £ 0.2556 - £ 0.2668 3421 In stock
M3
5.0 mm
£ 0.7378 - £ 0.7531 500 In stock
M4
12.0 mm
TCBNS-M4-5 £ 0.0976 - £ 0.1039 499 In stock
M4
5.0 mm
£ 0.1977 - £ 0.2258 7100 In stock
M4
15.9 mm
£ 0.1719 - £ 0.1963 5000 In stock
M4
25.4 mm
LCBS-TM-M4-6-01 £ 0.1719 - £ 0.1963 13920 In stock
M4
9.5 mm
£ 0.1865 - £ 0.2134 3316 In stock
M4 x 0.7
15.9 mm
£ 0.1865 - £ 0.2134 3000 In stock
M4 x 0.7
22.2 mm
£ 0.1865 - £ 0.2134 3000 In stock
M4 x 0.7
35.7 mm
£ 0.1865 - £ 0.2134 1440 In stock
M4 x 0.7
9.5 mm
MSCBSM-M3-10-01 £ 0.1902 - £ 0.2158 52838 In stock
M3
15.9 mm
£ 0.2145 - £ 0.2454 1000 In stock
M3
4.8 mm
MSCBSM-M3-6-01 £ 0.1902 - £ 0.2158 10960 In stock
M3
9.5 mm
£ 0.1902 - £ 0.2158 3619 In stock
M3
14.3 mm
£ 0.178 - £ 0.2024 4059 In stock
M4
4.8 mm
£ 0.178 - £ 0.2024 Request the lead time here
M4
9.5 mm
£ 0.1768 - £ 0.2012 1000 In stock
#8-32
22.2 mm
£ 0.2145 - £ 0.2454 Request the lead time here
M4 x 0.7
22.2 mm
£ 0.1977 - £ 0.2258 Request the lead time here
#6-32
15.9 mm
  • of 10
Screw & Lock Support 12.0 mm PA

TCBNS-M3-12

Price Range
£ 0.7656 - £ 0.7504

Stock Levels
6436 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 5.0 mm PA

TCBNS-M3-5

Price Range
£ 0.2668 - £ 0.2556

Stock Levels
3421 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 12.0 mm PA

TCBNS-M4-12

Price Range
£ 0.7531 - £ 0.7378

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support 5.0 mm PA

TCBNS-M4-5

Price Range
£ 0.1039 - £ 0.0976

Stock Levels
499 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 15.9 mm PA Natural

LCBSTM-M4-10-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
7100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 25.4 mm PA Natural

LCBSTM-M4-16-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 9.5 mm PA Natural

LCBS-TM-M4-6-01

Price Range
£ 0.1963 - £ 0.1719

Stock Levels
13920 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

MSCBS-10-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
3316 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 22.2 mm PA

MSCBS-14-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 35.7 mm PA

MSCBS-22.5-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 9.5 mm PA

MSCBS-6-01

Price Range
£ 0.2134 - £ 0.1865

Stock Levels
1440 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 15.9 mm PA

MSCBSM-M3-10-01

Price Range
£ 0.2158 - £ 0.1902

Stock Levels
52838 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-0 4.8 mm PA

MSCBSM-M3-3-19

Price Range
£ 0.2454 - £ 0.2145

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

MSCBSM-M3-6-01

Price Range
£ 0.2158 - £ 0.1902

Stock Levels
10960 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

MSCBSM-M3-9-01

Price Range
£ 0.2158 - £ 0.1902

Stock Levels
3619 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

MSCBSM-M4-3-01

Price Range
£ 0.2024 - £ 0.178

Stock Levels
4059 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 9.5 mm PA

MSCBSM-M4-6-01

Price Range
£ 0.2024 - £ 0.178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support 8-32 22.2 mm UL94 V-2 PA

SCBS-14-01

Price Range
£ 0.2012 - £ 0.1768

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8-32
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 22.2 mm PA

MSCBS-14-01BK

Price Range
£ 0.2454 - £ 0.2145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 15.9 mm UL94 V-0 PA Natural

LCBS-TM-10-19

Price Range
£ 0.2258 - £ 0.1977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    7.1 mm