These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0283 - £ 0.0455 | Request the lead time here |
|
M4
|
0.752 in
19.1 mm
|
||
£ 0.1021 - £ 0.1063 | Request the lead time here |
|
#6-32
|
0.5 in
12.7 mm
|
||
£ 0.0822 - £ 0.0875 | 3000 In stock |
|
M3
|
0.374 in
9.5 mm
|
||
HMSP-TM-M4-4-01 | £ 0.0806 - £ 0.0857 | 4351 In stock |
|
M4
|
0.252 in
6.4 mm
|
|
£ 0.1246 - £ 0.1298 | 1388 In stock |
|
M2.5
|
0.472 in
12.0 mm
|
||
£ 0.0976 - £ 0.1039 | 1000 In stock |
|
M2.5
|
0.197 in
5.0 mm
|
||
£ 0.7504 - £ 0.7656 | 6436 In stock |
|
M3
|
0.472 in
12.0 mm
|
||
TCBNS-M3-5 | £ 0.2556 - £ 0.2668 | 3421 In stock |
|
M3
|
0.197 in
5.0 mm
|
|
£ 0.7378 - £ 0.7531 | 500 In stock |
|
M4
|
0.472 in
12.0 mm
|
||
TCBNS-M4-5 | £ 0.0976 - £ 0.1039 | 499 In stock |
|
M4
|
0.197 in
5.0 mm
|
|
£ 0.1977 - £ 0.2258 | 7100 In stock |
|
M4
|
0.626 in
15.9 mm
|
||
£ 0.1719 - £ 0.1963 | 5000 In stock |
|
M4
|
1 in
25.4 mm
|
||
LCBS-TM-M4-6-01 | £ 0.1719 - £ 0.1963 | 13920 In stock |
|
M4
|
0.374 in
9.5 mm
|
|
£ 0.1865 - £ 0.2134 | 3316 In stock |
|
M4 x 0.7
|
0.626 in
15.9 mm
|
||
£ 0.1865 - £ 0.2134 | 3000 In stock |
|
M4 x 0.7
|
0.874 in
22.2 mm
|
||
£ 0.1865 - £ 0.2134 | 3000 In stock |
|
M4 x 0.7
|
1.406 in
35.7 mm
|
||
£ 0.1865 - £ 0.2134 | 1440 In stock |
|
M4 x 0.7
|
0.374 in
9.5 mm
|
||
MSCBSM-M3-10-01 | £ 0.1902 - £ 0.2158 | 52838 In stock |
|
M3
|
0.626 in
15.9 mm
|
|
£ 0.2145 - £ 0.2454 | 1000 In stock |
|
M3
|
0.189 in
4.8 mm
|
||
MSCBSM-M3-6-01 | £ 0.1902 - £ 0.2158 | 10960 In stock |
|
M3
|
0.374 in
9.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.