Menu Search

Spacer Hexagonal 6.4 mm #6 25.4 mm

This self tapping through-hole hexagonal spacer is used to separate components within your assemblies.
Item code:

35HSP010

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0683
5000 - 19999 £ 0.0614
20000 + £ 0.0553
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 68.30

1000 x £ 0.0683

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide 66
Spacer Shape Hexagonal
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us