These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2888 - £ 0.2998 | In production |
0.189 in
4.8 mm
|
#4
|
1.252 in
31.8 mm
|
|||||||
£ 0.0835 - £ 0.0888 | 97 In stock |
0.189 in
4.8 mm
|
#4
|
0.374 in
9.5 mm
|
|||||||
£ 0.1006 - £ 0.1047 | 1067 In stock |
0.189 in
4.8 mm
|
#4
|
0.874 in
22.2 mm
|
|||||||
£ 0.5065 - £ 0.5161 | 1358 In stock |
0.252 in
6.4 mm
|
#6
|
2 in
50.8 mm
|
|||||||
£ 0.1213 - £ 0.1263 | 36718 In stock |
0.252 in
6.4 mm
|
#6
|
0.752 in
19.1 mm
|
|||||||
£ 0.9789 - £ 0.998 | 6000 In stock |
0.374 in
9.5 mm
|
#8
|
1.5 in
38.1 mm
|
|||||||
£ 0.2149 - £ 0.2231 | 3004 In stock |
0.374 in
9.5 mm
|
#8
|
0.626 in
15.9 mm
|
|||||||
£ 0.3436 - £ 0.3436 | 3000 In stock |
0.189 in
4.8 mm
|
#4
|
3 in
76.2 mm
|
|||||||
HS-4-6 | £ 0.0992 - £ 0.0992 | 2990 In stock |
0.189 in
4.8 mm
|
#4
|
0.752 in
19.1 mm
|
||||||
£ 0.4613 - £ 0.4805 | 1000 In stock |
0.252 in
6.4 mm
|
#6
|
1.752 in
44.5 mm
|
|||||||
£ 0.1185 - £ 0.1234 | 21717 In stock |
0.252 in
6.4 mm
|
#6
|
0.626 in
15.9 mm
|
|||||||
£ 0.9063 - £ 0.9241 | 3430 In stock |
0.374 in
9.5 mm
|
#8
|
1.252 in
31.8 mm
|
|||||||
£ 1.3294 - £ 1.3567 | 1141 In stock |
0.374 in
9.5 mm
|
#8
|
3 in
76.2 mm
|
|||||||
£ 0.2286 - £ 0.2382 | 1000 In stock |
0.374 in
9.5 mm
|
#8
|
1 in
25.4 mm
|
|||||||
£ 0.3587 - £ 0.3723 | 1148 In stock |
0.189 in
4.8 mm
|
#4
|
1.5 in
38.1 mm
|
|||||||
£ 0.0861 - £ 0.0916 | 13173 In stock |
0.189 in
4.8 mm
|
#4
|
0.5 in
12.7 mm
|
|||||||
£ 0.1095 - £ 0.1095 | 102 In stock |
0.189 in
4.8 mm
|
#4
|
1 in
25.4 mm
|
|||||||
£ 0.1154 - £ 0.1202 | 2186 In stock |
0.252 in
6.4 mm
|
#6
|
0.374 in
9.5 mm
|
|||||||
£ 0.123 - £ 0.1281 | 5400 In stock |
0.252 in
6.4 mm
|
#6
|
0.874 in
22.2 mm
|
|||||||
£ 0.9843 - £ 1.0049 | 1036 In stock |
0.374 in
9.5 mm
|
#8
|
1.752 in
44.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue