Menu Search

Spacer Hexagonal 6.4 mm #6 19.1 mm

This self tapping through-hole hexagonal spacer is used to separate components within your assemblies.
Item code:

HS-6-6

36718 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1263
5000 - 9999 £ 0.1239
10000 + £ 0.1213
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 126.30

1000 x £ 0.1263

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Chlorinated Polyvinyl Chloride
Spacer Shape Hexagonal
Compatible Thread Sizes (All) #6
Distance Across Flats 6.4 mm
Spacer Length 19.1 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us