Menu Search

Spacer Hexagonal 9.5 mm #8 50.8 mm

This self tapping through-hole hexagonal spacer is used to separate components within your assemblies.
Item code:

HS-8-16

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 1.0311
1000 + £ 1.0102
Standard pack: 500

Order in multiple of 500

Total price:

£ 515.55

500 x £ 1.0311

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Chlorinated Polyvinyl Chloride
Spacer Shape Hexagonal
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us