Quantity | Unit price |
---|---|
500 - 999 | £ 1.3567 |
1000 + | £ 1.3294 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | Chlorinated Polyvinyl Chloride |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | #8 |
Distance Across Flats | 9.5 mm |
Distance Across Flats | 0.374 in |
Spacer Length | 76.2 mm |
Spacer Length | 3 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue