Menu Search

Spacer Hexagonal 9.5 mm #8 22.2 mm

This self tapping through-hole hexagonal spacer is used to separate components within your assemblies.
Item code:

HS-8-7

1952 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2376
5000 - 9999 £ 0.232
10000 + £ 0.2279
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 237.60

1000 x £ 0.2376

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Chlorinated Polyvinyl Chloride
Spacer Shape Hexagonal
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us