Menu Search

High Temperature Castors

In stock

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Wheel Material Load Capacity View
£ 18.5825 - £ 41.6458 Request the lead time here
80.0 mm
Fixed Plate Castor
Thermoplastic
101.8 kg
£ 23.0474 - £ 51.559 36 In stock
100.0 mm
Fixed Plate Castor
Thermoplastic
152.9 kg
£ 29.4541 - £ 65.9104 Request the lead time here
80.0 mm
Fixed Plate Castor
Thermoplastic Polymer
100.0 N
£ 39.6596 - £ 76.8601 22 In stock
100.0 mm
Swivel Plate Castor
Plastic
150.0 kg
£ 34.2734 - £ 76.7272 Request the lead time here
35.0 mm
Fixed Plate Castor
PA
15.0 kg
10277454 £ 23.4584 - £ 45.4197 Request the lead time here
80.0 mm
Fixed Plate Castor
Phenolic
100.0 kg
£ 23.1041 - £ 51.6918 Request the lead time here
80.0 mm
Swivel Plate Castor
Thermoplastic
£ 42.0976 - £ 94.2147 Request the lead time here
100.0 mm
Fixed Plate Castor
Rubber
150.00 N
£ 32.856 - £ 63.678 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
£ 85.6826 - £ 88.7399 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
£ 41.1054 - £ 79.6506 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
£ 28.0651 - £ 62.8009 Request the lead time here
100.0 mm
Swivel Plate Castor
Thermoplastic
£ 65.9048 - £ 68.2492 24 In stock
80.0 mm
Fixed Plate
Phenolic
100.0 kg
£ 28.306 - £ 54.8013 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
£ 27.3422 - £ 52.9409 Request the lead time here
100.0 mm
Fixed Plate Castor
Phenolic
150.0 kg
£ 37.1366 - £ 83.1056 Request the lead time here
80.0 mm
Fixed Plate Castor
Rubber
100.0 N
£ 32.1614 - £ 103.5963 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
£ 58.3555 - £ 113.0577 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
Phenolic
100.0 kg
10277591 £ 3.3451 - £ 6.4847 Request the lead time here
60.0 mm
Swivel Plate Castor
Plastic
40.0 kg
£ 48.0083 - £ 154.5441 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
  • of 2
Fixed Plate Castor 80.0 mm 45.0 mm Black

10208991

Price Range
£ 41.6458 - £ 18.5825

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    101.8 kg
  • Wheel Material
    Thermoplastic
Fixed Plate Castor 100.0 mm 50.0 mm Black

10209011

Price Range
£ 51.559 - £ 23.0474

Stock Levels
36 In stock
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    152.9 kg
  • Wheel Material
    Thermoplastic
Fixed Plate Castor 80.0 mm 35.0 mm White

10209035

Price Range
£ 65.9104 - £ 29.4541

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 N
  • Wheel Material
    Thermoplastic Polymer
Fixed Plate Castor 100.0 mm 35.0 mm Black

10277560

Price Range
£ 76.8601 - £ 39.6596

Stock Levels
22 In stock
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Plastic
Fixed Plate Castor 35.0 mm Black

10209059

Price Range
£ 76.7272 - £ 34.2734

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    15.0 kg
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
Fixed Plate Castor 80.0 mm 35.0 mm Black

10277454

Price Range
£ 45.4197 - £ 23.4584

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 101.8 kg Screw Mount 100.0 mm Black

10208984

Price Range
£ 51.6918 - £ 23.1041

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Caster 100.0 mm 150.00 N Screw Mount White

10209042

Price Range
£ 94.2147 - £ 42.0976

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.00 N
  • Wheel Material
    Rubber
Caster 100.0 mm 120.0 kg Bolt Hole Black

10277423

Price Range
£ 63.678 - £ 32.856

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 120.0 kg Bolt Hole Black

10277522

Price Range
£ 88.7399 - £ 85.6826

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg Bolt Hole Black

10277515

Price Range
£ 79.6506 - £ 41.1054

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 152.9 kg Screw Mount 100.0 mm Black

10209004

Price Range
£ 62.8009 - £ 28.0651

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Fixed Plate Castor 80.0 mm 35.0 mm Black

10277553

Price Range
£ 68.2492 - £ 65.9048

Stock Levels
24 In stock
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg Bolt Hole Black

10277416

Price Range
£ 54.8013 - £ 28.306

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Fixed Plate Castor 100.0 mm 35.0 mm Black

10277461

Price Range
£ 52.9409 - £ 27.3422

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 N Screw Mount White

10209028

Price Range
£ 83.1056 - £ 37.1366

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 N
  • Wheel Material
    Rubber
Caster 100.0 mm 150.0 kg 35.0 mm Screw Mount Black

10277386

Price Range
£ 103.5963 - £ 32.1614

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg 35.0 mm Screw Mount Black

10277492

Price Range
£ 113.0577 - £ 58.3555

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 60.0 mm 40.0 kg Screw Mount Black

10277591

Price Range
£ 6.4847 - £ 3.3451

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
  • Overall Height
    79.0 mm
  • Load Capacity
    40.0 kg
  • Wheel Material
    Plastic
Caster 100.0 mm 150.0 kg 35.0 mm Screw Mount Black

10277485

Price Range
£ 154.5441 - £ 48.0083

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic