Quantity | Unit price |
---|---|
1 - 13 | £ 200.9936 |
14 + | £ 62.4085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Temperature Range | -25 - 260 °C |
---|---|
Temperature Range | -13 - 500 °F |
Wheel Material | Phenolic |
Caster Housing Material | Stainless Steel |
Caster Type | Swivel Plate Castor With Brake |
Mount Type | Screw Mount |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.