10277614
494725
| Quantity | Unit price |
|---|---|
| 8 - 79 | £ 9.3816 |
| 80 + | £ 4.8192 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Diameter | 50.0 mm |
|---|---|
| Wheel Diameter | 1.969 in |
| Wheel Width | 17.0 mm |
| Wheel Width | 0.669 in |
| Overall Height | 67.5 mm |
| Overall Height | 2.657 in |
| Wheel Material | Plastic |
| Caster Housing Material | Zinc Plated Steel |
| Caster Type | Swivel Plate Castor With Brake |
| Mount Type | Screw Mount |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue