Quantity | Unit price |
---|---|
1 - 3 | £ 114.7391 |
4 + | £ 103.2652 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Clip On |
Accepts Panel Thickness | 1.6 mm |
Accepts Panel Thickness | 0.062 in |
Overall Length | 1227.8 mm |
Overall Length | 48.339 in |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Overall Width | 8.7 mm |
Overall Width | 0.343 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.