10319796
RSDC-500
| Quantity | Unit price |
|---|---|
| 500 + | £ 2.1403 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Snap-In |
| Accepts Panel Thickness | 1.6 mm |
| Accepts Panel Thickness | 0.063 in |
| Distance Between Fixing Holes | 101.6 mm |
| Distance Between Fixing Holes | 4 in |
| Overall Length | 127.0 mm |
| Overall Length | 5 in |
| Overall Width | 0.311 in |
| Overall Width | 7.9 mm |
| Panel Thickness Range | 0.047 - 0.091 in |
| Panel Thickness Range | 1.2 - 2.3 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue