Quantity | Unit price |
---|---|
500 - 999 | £ 2.3274 |
1000 + | £ 2.2727 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | 500 |
Accepts Panel Thickness | 1.6 mm |
Accepts Panel Thickness | 0.062 in |
Distance Between Fixing Holes | 152.4 mm |
Distance Between Fixing Holes | 6 in |
Overall Length | 177.8 mm |
Overall Length | 7 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Overall Width | 7.9 mm |
Overall Width | 0.311 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue