Quantity | Unit price |
---|---|
500 + | £ 1.2214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | 500 |
Accepts Panel Thickness | 1.6 mm |
Accepts Panel Thickness | 0.062 in |
Distance Between Fixing Holes | 92.1 mm |
Distance Between Fixing Holes | 3.626 in |
Overall Length | 99.7 mm |
Overall Length | 3.925 in |
Full Material | Polycarbonate |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Overall Width | 7.3 mm |
Overall Width | 0.287 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.