10113486
TRCG-6.675
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 1.0304 |
| 1000 + | £ 1.0106 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Mounting Method | Snap-In |
| Accepts Panel Thickness | 0.087 in |
| Accepts Panel Thickness | 2.2 mm |
| Distance Between Fixing Holes | 161.9 mm |
| Distance Between Fixing Holes | 6.374 in |
| Overall Length | 169.6 mm |
| Overall Length | 6.677 in |
| Overall Width | 9.9 mm |
| Overall Width | 0.39 in |
| Panel Thickness Range | 1.5 - 1.8 mm |
| Panel Thickness Range | 0.059 - 0.071 in |
| Full Material | Polycarbonate |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue