Menu Search

Integral Seal Bolt M2 4.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20257958

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 1.9764
50 - 99 £ 1.5811
100 - 199 £ 1.4823
200 - 499 £ 1.3834
500 + £ 1.2846
Standard pack: 1

Order in multiple of 1

Total price:

£ 1.98

1 x £ 1.9764

Specifications

Imperial
Metric
SKU attributes
d1 M2
l1 4.0
A/F 4.0
h1 max 1.6
d2 ±0.05 2.35
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us