Menu Search

Integral Seal Bolt M2 20.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20257996

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 3.0973
50 - 99 £ 2.4778
100 - 199 £ 2.323
200 - 499 £ 2.1681
500 + £ 2.0132
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.10

1 x £ 3.0973

Specifications

Imperial
Metric
SKU attributes
d1 M2
l1 20.0
A/F 4.0
h1 max 1.6
d2 ±0.05 2.35
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us