Menu Search

Integral Seal Bolt M8 25.0 316 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258474

369 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.6666
50 - 99 £ 5.3333
100 - 199 £ 5.00
200 - 499 £ 4.6666
500 + £ 4.3333
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.67

1 x £ 6.6666

Specifications

Imperial
Metric
SKU attributes
d1 M8
l1 25.0
A/F 13.0
h1 max 5.5
d2 ±0.05 8.5
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us