Menu Search

Integral Seal Hex Nuts

In stock

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • It provides a reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • It incorporates an O-ring which is compressed and squeezed between the nut and the mating surface.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability h1 max Material A/F d1 d2 ±0.05 View
£ 4.5442 - £ 6.9911 234 In stock
2.4
316 Stainless Steel
5.5
M3
3.6
£ 3.365 - £ 5.1769 Request the lead time here
5.2
303 Stainless Steel
10.0
M6
6.8
£ 3.4168 - £ 5.2566 57 In stock
10.8
303 Stainless Steel
18.0
M12
12.85
£ 4.1013 - £ 6.3097 41 In stock
10.8
316 Stainless Steel
18.0
M12
12.85
  • of 2
Integral Seal Hex Nut M3 5.5 316 Stainless Steel

20207533

Price Range
£ 6.9911 - £ 4.5442

Stock Levels
234 In stock
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M6 10.0 303 Stainless Steel

20207588

Price Range
£ 5.1769 - £ 3.365

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M12 18.0 303 Stainless Steel

20207649

Price Range
£ 5.2566 - £ 3.4168

Stock Levels
57 In stock
Attributes
  • d1
    M12
  • A/F
    18.0
  • d2 ±0.05
    12.85
  • h1 max
    10.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M12 18.0 316 Stainless Steel

20207656

Price Range
£ 6.3097 - £ 4.1013

Stock Levels
41 In stock
Attributes
  • d1
    M12
  • A/F
    18.0
  • d2 ±0.05
    12.85
  • h1 max
    10.8
  • Material
    316 Stainless Steel