Menu Search

Vibration Mount 48.0 mm 23.0 mm

Item code:

1460873

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 £ 23.1609
4 - 19 £ 21.501
20 - 39 £ 20.0745
40 + £ 18.8295
Standard pack: 1

Order in multiple of 1

Total price:

£ 23.16

1 x £ 23.1609

Specifications

Imperial
Metric
SKU attributes
Overall Height 23.0 mm
Thread Size M8
Shape Round
Orientation Female to Female
Full Material Steel;Rubber
Base Diameter 48.0 mm
Base Shape Round
Overall Diameter 48.0 mm
Base Height 23.0 mm
Mounting Method Screw
Hole Diameter 6.2 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us