Menu Search

Vibration Mount 48.0 mm 23.0 mm

Item code:

1460874

62 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 £ 30.6687
4 - 19 £ 28.4837
20 - 39 £ 26.5883
40 + £ 24.9298
Standard pack: 1

Order in multiple of 1

Total price:

£ 30.67

1 x £ 30.6687

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Shape Round
Orientation Female to Female
Full Material Steel;Rubber
Base Shape Round
Mounting Method Screw
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us