Menu Search

Vibration Mount 62.0 mm 30.0 mm

Item code:

1460875

59 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 £ 28.9313
4 - 19 £ 26.8516
20 - 39 £ 25.0615
40 + £ 23.5083
Standard pack: 1

Order in multiple of 1

Total price:

£ 28.93

1 x £ 28.9313

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Shape Round
Orientation Female to Female
Full Material Steel;Rubber
Base Shape Round
Mounting Method Screw
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us